SC-S 065 FDC-L

Part no.: 10.01.06.02805

Schmalz-Connector lower part

ShapeFrict elem with Self lock
SC-S 065 FDC-L
Attribute Value
D1 39.40 mm
G2 M10x1-M
SW3 6 mm
Attribute Value
Size 65
Shape Frict elem with Self lock
Weight 25 g
Material ST/ED
Material Steel/Elastodur

Ordering information: SC-S 065 FDC-L