Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 6.10 mm |
D2 | 13 mm |
G1 | G3/8"-M |
L | 7.70 mm |
L2 | 11.30 mm |
LG1 | 10 mm |
SW1 | 22 mm |
SW2 | 6 mm |
Attribute | Value |
---|---|
Connection geometry | 055 |
Material | Aluminum |
Shape | Self Locking |
Weight | 13.80 g |
Ordering information: SC-A 055 G3/8-AG L