Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 53 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 8 mm |
d2 | 33 mm |
D1 | 58.60 mm |
Dk | 18 mm |
Dmax(S) | 60 mm |
Ds | 39 mm |
H | 36 mm |
H2 | 12.30 mm |
H3 | 19 mm |
Z (Stroke) | 15 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 51.30 N |
Pull-off force | 95 N |
Volume | 28.40 cm³ |
Curve radius (min) (convex) | 75 mm |
Size | 53 |
Nipple family | N 018 |
Number of folds | 1.50 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Weight | 18.30 g |
Product family | FGA |
Ordering information: FGA 53 NK-45 N018 DR