SAB 100 HT1-60 G1/4-IG

Part no.: 10.01.06.02961

Bellows suction cup (round) for markless handling of workpieces

Size100
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5
SAB 100 HT1-60 G1/4-IG
Attribute Value
dn 6 mm
D1 77 mm
Dmax(S) 110 mm
Ds 100.80 mm
G1 G1/4"-F
H 61.80 mm
LG1 20 mm
SW1 22 mm
Z (Stroke) 25.80 mm
Attribute Value
Suction force (-600mbar) 190 N
Pull-off force 357 N
Lateral force 220 N
Lateral force (oily surface) 214 N
Volume 92.50 cm³
Curve radius (min) (convex) 90 mm
Hose diameter (rec.) d 6 mm
Size 100
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 101.90 g
Product family SAB


Ordering information: SAB 100 HT1-60 G1/4-IG

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.