SC-A 045 NPT1/4-IG L

Part no.: 10.01.06.02971
Schmalz-Connector upper part
Connection geometry: 045
Thread G1: NPT1/4-F
Fitting length: 17.2 mm
Construction: Self Locking
Attribute Value
dn 6,9 mm
D2 10,5 mm
G1 NPT1/4-F
L 17,2 mm
L2 7,8 mm
LG1 14 mm
SW1 17 mm