SC-A 055 NPT1/4-IG L

Part no.: 10.01.06.02972
Schmalz-Connector upper part
Connection geometry: 055
Thread G1: NPT1/4-F
Fitting length: 17.2 mm
Construction: Self Locking
Attribute Value
dn 8,9 mm
D2 13 mm
G1 NPT1/4-F
L 17,2 mm
L2 11,3 mm
LG1 14 mm
SW1 17 mm