SC-A 065 NPT1/4-IG L

Part no.: 10.01.06.02973
Schmalz-Connector upper part
Connection geometry: 065
Thread G1: NPT1/4-F
Fitting length: 18 mm
Construction: Self Locking
Attribute Value
dn 8,9 mm
D2 15 mm
G1 NPT1/4-F
L 18 mm
L2 15,1 mm
LG1 14 mm
SW1 22 mm