FGA 11 SI-HD N016

Part no.: 10.01.06.02976
Bellows suction cup (round) for wear-resistant Handling surfaces
Size: 11
Suction cup material: Silicone SI-HD
Material hardness: 65 °Sh
Number of folds: 1.5
FGA 11 SI-HD N016
Attribute Value
d 4.5 mm
d2 5 mm
D1 12 mm
Dk 10 mm
Dmax(S) 13 mm
Ds 10.4 mm
H 16 mm
H2 3.8 mm
H3 9.3 mm
Z 4 mm