FSGPL 100 NBR-55 G1/2-IG DR

Part no.: 10.01.06.02978

Bellows suction cup (round) for large, heavy and uneven workpieces

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialSteel
Number of folds1.5
FSGPL 100 NBR-55 G1/2-IG DR
Attribute Value
d2 57.20 mm
d3 44 mm
D1 101 mm
Dmax(S) 106.50 mm
Ds 67 mm
G1 G1/2"-F
H 43.30 mm
H4 8 mm
LG1 8 mm
Z (Stroke) 29.10 mm
Attribute Value
Volume 150 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (rec.) d 12 mm
Size 100
Number of folds 1.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 154 g
Product family FSGPL

Ordering information: FSGPL 100 NBR-55 G1/2-IG DR

Bellows suction cup with sealing ring, available in various diameters, delivered with sealing ring glued on.