SAB 40 HT1-60 G3/8-AG

Part no.: 10.01.06.03052

Bellows suction cup (round) for markless handling of workpieces

Size40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
SAB 40 HT1-60 G3/8-AG
Attribute Value
dn 4 mm
D1 32 mm
Dmax(S) 45 mm
Ds 40.10 mm
G1 G3/8"-M
H 28.80 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 10 mm
Attribute Value
Suction force (-600mbar) 38 N
Pull-off force 59 N
Lateral force 36 N
Lateral force (oily surface) 33 N
Volume 7 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Size 40
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 22.20 g
Product family SAB


Ordering information: SAB 40 HT1-60 G3/8-AG

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.