SAB 80 HT1-60 G3/8-AG

Part no.: 10.01.06.03062

Bellows suction cup (round) for markless handling of workpieces

Size80
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
SAB 80 HT1-60 G3/8-AG
Attribute Value
dn 6 mm
D1 63.60 mm
Dmax(S) 89 mm
Ds 81.10 mm
G1 G3/8"-M
H 49.90 mm
LG1 10 mm
SW1 22 mm
Z (Stroke) 22.10 mm
Attribute Value
Suction force (-600mbar) 135 N
Pull-off force 221 N
Lateral force 145 N
Lateral force (oily surface) 140 N
Volume 56.50 cm³
Curve radius (min) (convex) 75 mm
Hose diameter (rec.) d 6 mm
Size 80
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 73.10 g
Product family SAB


Ordering information: SAB 80 HT1-60 G3/8-AG

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.