SAB 125 HT1-60 G1/4-AG

Part no.: 10.01.06.03065

Bellows suction cup (round) for markless handling of workpieces

Size125
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 125 HT1-60 G1/4-AG
Attribute Value
dn 6 mm
D1 94 mm
Dmax(S) 135 mm
Ds 126 mm
G1 G1/4"-M
H 67.80 mm
LG1 10 mm
SW1 22 mm
Z (Stroke) 32 mm
Attribute Value
Suction force (-600mbar) 250 N
Pull-off force 558 N
Lateral force 352 N
Lateral force (oily surface) 335 N
Volume 191 cm³
Curve radius (min) (convex) 140 mm
Hose diameter (rec.) d 9 mm
Size 125
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 179.30 g
Product family SAB


Ordering information: SAB 125 HT1-60 G1/4-AG

Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.