SC-A 045-AR NPT1/4-IG L

Part no.: 10.01.06.03139
Schmalz-Connector upper part
Connection geometry: 045-AR
Thread G1: NPT1/4-F
Fitting length: 17.2 mm
Construction: Self Locking
SC-A 045-AR NPT1/4-IG L
Attribute Value
D2 10.5 mm
G1 NPT1/4-F
L 17.2 mm
L2 11.3 mm
LG1 15 mm
SW1 17 mm