Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 5.10 mm |
D2 | 13 mm |
G1 | G3/8"-M |
L | 2.50 mm |
L2 | 14.80 mm |
LG1 | 14.50 mm |
SW1 | 19 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Connection geometry | 055-AR |
Material | Aluminum |
Shape | Self Locking |
Weight | 16.20 g |
Ordering information: SC-A 055-AR G3/8-AG L