Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 4.10 mm |
D2 | 13 mm |
G1 | M10-M |
L | 2.50 mm |
L2 | 14.80 mm |
LG1 | 14.50 mm |
SW1 | 16 mm |
SW2 | 4 mm |
Attribute | Value |
---|---|
Connection geometry | 055-AR |
Material | Aluminum |
Shape | Self Locking |
Weight | 13.70 g |
Ordering information: SC-A 055-AR M10-AG L