Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 140 x 70 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Nickel plated |
Connection | G1/4-IG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 67 mm |
Bmax(S) | 75 mm |
Bs | 70.10 mm |
dn | 8 mm |
G1 | G1/4"-F |
H | 47 mm |
L1 | 126 mm |
LG1 | 8 mm |
Lmax(S) | 146 mm |
Ls | 141.10 mm |
SW1 | 17 mm |
Z (Stroke) | 16.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 165 N |
Pull-off force | 351.90 N |
Lateral force | 459 N |
Lateral force (oily surface) | 302.80 N |
Volume | 106 cm³ |
Curve radius (min) (convex) | 70 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 140 x 70 |
Number of folds | 1.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 117.40 g |
Product family | SAOB |
Ordering information: SAOB 140x70 HT1-60 G1/4-IG
Suction cup SAOB HT1, available in various diameters, is delivered with connection nipple glued to elastomer part.