Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Schmalz-Connector upper part
Attribute | Value |
---|---|
dn | 5.10 mm |
D2 | 10.50 mm |
G1 | M12x1.5-M |
L | 8 mm |
L2 | 7.80 mm |
LG1 | 12 mm |
SW1 | 17 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Connection geometry | 045 |
Material | Aluminum |
Shape | Self Locking |
Weight | 9.30 g |
Ordering information: SC-A 045 M12x1.5-AG L