Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 065 |
Connection | G1/4"-F |
Length L1 | 36.1 mm |
Fitting length | 18 mm |
Nominal diameter dn | 6.1 mm |
Shape | Self Locking |
Attribute | Value |
---|---|
dn | 6.10 mm |
D | 29 mm |
D2 | 15 mm |
G1 | G1/4"-F |
L | 18 mm |
L1 | 36.10 mm |
L2 | 15.10 mm |
L3 | 3 mm |
LG1 | 12 mm |
SW1 | 22 mm |
SW3 | 6 mm |
Attribute | Value |
---|---|
Connection geometry | 065 |
Weight | 37.70 g |
Ordering information: SC 065 G1/4-IG L MOD