Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB) | 60 x 30 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G3/8-AG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 31 mm |
Bmax(S) | 33 mm |
Bs | 30.60 mm |
dn | 5.20 mm |
G1 | G3/8"-M |
H | 27.50 mm |
L1 | 55.70 mm |
LG1 | 7.40 mm |
Lmax(S) | 63 mm |
Ls | 60.60 mm |
SW1 | 22 mm |
Z (Stroke) | 7 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 38 N |
Pull-off force | 69.50 N |
Lateral force | 80.10 N |
Lateral force (oily surface) | 40.50 N |
Volume | 10.50 cm³ |
Curve radius (min) (convex) | 18 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 60 x 30 |
Number of folds | 1.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 30 g |
Product family | SAOB |
Ordering information: SAOB 60x30 HT1-60 G3/8-AG
Suction cup SAOB HT1, available in various diameters, is delivered with connection nipple glued to elastomer part.