SAOB 110x55 HT1-60 G1/4-AG

Part no.: 10.01.06.03206

Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces

Dimensions (LxB)110 x 55
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAOB 110x55 HT1-60 G1/4-AG
Attribute Value
B1 53 mm
Bmax(S) 59 mm
Bs 55.10 mm
dn 6 mm
G1 G1/4"-M
H 35.50 mm
L1 98.80 mm
LG1 8 mm
Lmax(S) 114 mm
Ls 110.10 mm
SW1 17 mm
Z (Stroke) 12 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 110 N
Pull-off force 233.50 N
Lateral force 299.20 N
Lateral force (oily surface) 123.60 N
Volume 53.10 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 6 mm
Dimensions (LxB) 110 x 55
Number of folds 1.50
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 79.70 g
Product family SAOB


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOB 110x55 HT1-60 G1/4-AG

Suction cup SAOB HT1, available in various diameters, is delivered with connection nipple glued to elastomer part.