Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 30 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 4.5 |
Attribute | Value |
---|---|
d | 16 mm |
d1 | 19.60 mm |
d2 | 12.30 mm |
D1 | 22.40 mm |
Dk | 24.40 mm |
Dmax(S) | 32 mm |
Ds | 30.70 mm |
H | 40 mm |
H2 | 13 mm |
H3 | 14.40 mm |
Z (Stroke) | 11 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 4.30 N |
Suction force at -400 mbar | 8.50 N |
Suction force (-600mbar) | 12.80 N |
Volume | 5.99 cm³ |
Size | 30 |
Nipple family | SC 080 |
Number of folds | 4.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 6.20 g |
Product family | SPB4f |
Ordering information: SPB4f 30 SI-55 SC080
Suction cup SPB4f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:
Available accessories: filter screen, hose clamp