SC 080 G1/4-AG

Part no.: 10.01.06.03268
Connection element for suction cup "SchmalzConnector"
Connection geometry: 080
Vacuum connection: G1/4"-M
Overall length: 32 mm
Fitting length: 7.5 mm
Nominal diameter dn: 8 mm
SC 080 G1/4-AG
Attribute Value
dn 8 mm
D 19.8 mm
D2 17 mm
G1 G1/4"-M
L 7.5 mm
L1 32 mm
L2 13 mm
L3 1.5 mm
LG1 10 mm
SW1 22 mm