SC 080 G1/4-IG

Part no.: 10.01.06.03271
Connection element for suction cup SchmalzConnector
Connection geometry: 080
Vacuum connection: G1/4-F
Overall length: 32 mm
Fitting length: 17.5 mm
Nominal diameter dn: 11 mm
SC 080 G1/4-IG
Attribute Value
dn 11 mm
D 19.8 mm
D2 17 mm
G1 G1/4"-F
L 17.5 mm
L1 32 mm
L2 13 mm
L3 1.5 mm
LG1 12 mm
SW1 22 mm