Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 30 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Height H | 36.2 mm |
Attribute | Value |
---|---|
d | 7.50 mm |
d1 | 10.50 mm |
d2 | 16.90 mm |
D1 | 32.20 mm |
Dk | 16.80 mm |
Dmax(S) | 34 mm |
Ds | 31.40 mm |
H | 36.20 mm |
H2 | 4.60 mm |
H3 | 7.90 mm |
Z (Stroke) | 20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 14.40 N |
Pull-off force | 28.40 N |
Lateral force | 12.80 N |
Volume | 12.40 cm³ |
Curve radius (min) (convex) | 30 mm |
Hose diameter (rec.) d | 6 mm |
Size | 30 |
Nipple family | SC 040 |
Number of folds | 2.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 5.10 g |
Product family | SPB2 |
Ordering information: SPB2 30 ED-65 SC040