SPB1 30 ED-65 G1/8-AG

Part no.: 10.01.06.03496

Bellows suction cup (round) for very uneven workpieces

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Thread G1G1/8"-M
Number of folds1.5
SPB1 30 ED-65 G1/8-AG
Attribute Value
d2 20 mm
dn 4.10 mm
Dmax(S) 36.70 mm
Ds 31.40 mm
G1 G1/8"-M
H 29 mm
LG1 7.50 mm
SW1 14 mm
Z (Stroke) 13 mm
Attribute Value
Suction force (-600mbar) 20.70 N
Pull-off force 30.60 N
Lateral force 15.50 N
Volume 7.99 cm³
Curve radius (min) (convex) 25 mm
Hose diameter (rec.) d 6 mm
Size 30
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 7.90 g
Product family SPB1

Ordering information: SPB1 30 ED-65 G1/8-AG

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB1 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB1, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), suction cup insert