Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G3/8"-M |
Number of folds | 4.5 |
Attribute | Value |
---|---|
d2 | 15.30 mm |
dn | 10.30 mm |
Dmax(S) | 42 mm |
Ds | 39.70 mm |
G1 | G3/8"-M |
H | 59.50 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 18 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 6.80 N |
Suction force at -400 mbar | 13.60 N |
Suction force (-600mbar) | 20.40 N |
Pull-off force | 23.80 N |
Volume | 15.12 cm³ |
Hose diameter (rec.) d | 9 mm |
Number of folds | 4.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 26.70 g |
Product family | SPB4f |
Ordering information: SPB4f 40 SI-55 G3/8-AG
Suction cup SPB4f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB4f, Schmalz-Connector
Available accessories: filter screen (sieve, round), hose clamp