SA-NIP N056 G1/8-IG DN400

Part no.: 10.01.06.03572
Suction cup connection nipple
Nipple: N 056
Thread G1: G1/8-F
Overall length: 17 mm
Fitting length: 10 mm
Nominal size: 4,00 mm
Material: Aluminium
Spanner size SW2: 4 mm
SA-NIP N056 G1/8-IG DN400
Attribute Value
dn 4 mm
D 8.2 mm
D2 7.6 mm
G1 G1/8"-F
L 10 mm
L1 17 mm
L2 4 mm
L3 3 mm
LG1 8 mm
SW1 14 mm
SW2 4 mm