Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Attribute | Value |
---|---|
dn | 5.10 mm |
D | 14 mm |
D2 | 11.80 mm |
G1 | G1/8"-F |
L | 11.50 mm |
L1 | 24 mm |
L2 | 11.30 mm |
L3 | 1.50 mm |
LG1 | 8 mm |
SW1 | 17 mm |
SW2 | 5 mm |
Attribute | Value |
---|---|
Nipple family | N 057 |
Material | Aluminum |
Weight | 9.10 g |
Ordering information: SA-NIP N057 G1/8-IG DN510