Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G1/8"-F |
Number of folds | 2.5 |
Attribute | Value |
---|---|
d2 | 15.30 mm |
dn | 8.60 mm |
Dmax(S) | 42 mm |
Ds | 39.70 mm |
G1 | G1/8"-F |
H | 54.50 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 7 mm |
Attribute | Value |
---|---|
Suction force at -200 mbar | 6.80 N |
Suction force at -400 mbar | 13.60 N |
Suction force (-600mbar) | 20.40 N |
Volume | 12.89 cm³ |
Hose diameter (rec.) d | 9 mm |
Size | 40 |
Number of folds | 2.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 32.50 g |
Product family | SPB2f |
Ordering information: SPB2f 40 SI-55 G1/8-IG
Suction cup SPB2f (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB2f, Schmalz-Connector