SPB2f 40 SI-55 G1/4-IG

Part no.: 10.01.06.03649

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Thread G1G1/4"-F
Number of folds2.5
SPB2f 40 SI-55 G1/4-IG
Attribute Value
d2 15.30 mm
dn 11 mm
Dmax(S) 42 mm
Ds 39.70 mm
G1 G1/4"-F
H 54.50 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 7 mm
Attribute Value
Suction force at -200 mbar 6.80 N
Suction force at -400 mbar 13.60 N
Suction force (-600mbar) 20.40 N
Volume 12.89 cm³
Hose diameter (rec.) d 9 mm
Size 40
Number of folds 2.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 28.30 g
Product family SPB2f
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB2f 40 SI-55 G1/4-IG

Suction cup SPB2f (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB2f - elastomer part, available in various diameters
  • Connection element of type SC - available with various threads

Available spare parts: suction cup SPB2f, Schmalz-Connector