FG 3 NBR-55 N055

Part no.: 10.01.06.03704

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds2.5
FG 3 NBR-55 N055
Attribute Value
d 1.70 mm
d1 2.30 mm
d2 1.80 mm
D1 3.60 mm
Dk 3.60 mm
Dmax(S) 4 mm
Ds 3 mm
H 6.70 mm
H2 2.10 mm
H3 2.70 mm
Z (Stroke) 1.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.15 N
Pull-off force 0.40 N
Volume 0.02 cm³
Curve radius (min) (convex) 4 mm
Hose diameter (rec.) d 2 mm
Size 3
Nipple family N 055
Number of folds 2.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Product family FG

Ordering information: FG 3 NBR-55 N055