SPI 12 PA SPB1-15

Part no.: 10.01.06.03709

Suction cup insert for preventing deformation of sensitive workpieces

Size12
MaterialPolyamide
UseSPB1-15
SPI 12 PA SPB1-15
Attribute Value
D 12 mm
H 3.30 mm
Attribute Value
Use SPB1-15
Material Polyamide
Weight 0.20 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPI 12 PA SPB1-15