Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 3 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | M3-M |
Number of folds | 2.5 |
Vacuum connection | M3-M |
Attribute | Value |
---|---|
d2 | 1.80 mm |
dn | 1 mm |
Dmax(S) | 4 mm |
Ds | 3 mm |
G1 | M3-M |
H | 8.70 mm |
LG1 | 3 mm |
SW1 | 5 mm |
Z (Stroke) | 1.10 mm |
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Size | 3 |
Number of folds | 2.50 |
Connection | M3-AG |
Curve radius (min) (convex) | 4 mm |
Volume | 0.02 cm³ |
Suction force (-600mbar) | 0.15 N |
Pull-off force | 0.40 N |
Hose diameter (rec.) d | 2 mm |
Weight | 0.30 g |
Product family | FSG |
Ordering information: FSG 3 NBR-CO-55 M3-AG
Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup FG, connection nipple SA-NIP