Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces
Size | 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Thread G1 | G1/8"-M |
Number of folds | 4.5 |
Attribute | Value |
---|---|
d2 | 23 mm |
dn | 4 mm |
Dmax(S) | 41.50 mm |
Ds | 40.50 mm |
G1 | G1/8"-M |
H | 80.60 mm |
LG1 | 7.50 mm |
SW1 | 27 mm |
Z (Stroke) | 27 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 25 N |
Pull-off force | 39 N |
Volume | 35.74 cm³ |
Hose diameter (rec.) d | 12 mm |
Number of folds | 4.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Size | 40 |
Weight | 47.10 g |
Product family | SPB4 |
Ordering information: SPB4 40 SI-55 G1/8-AG
Suction cup SPB4 (elastomer part + connection element) is delivered assembled. The assembly consists of:
Available spare parts: suction cup SPB4, connection element (Schmalz-Connector)
Available accessories: filter screen (sieve, round), hose clamp, pad insert