SPB4 40 SI-55 G1/8-IG

Part no.: 10.01.06.03914

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Thread G1G1/8"-F
Number of folds4.5
SPB4 40 SI-55 G1/8-IG
Attribute Value
d2 23 mm
dn 8.60 mm
Dmax(S) 41.50 mm
Ds 40.50 mm
G1 G1/8"-F
H 87.10 mm
LG1 12 mm
SW1 27 mm
Z (Stroke) 27 mm
Attribute Value
Suction force (-600mbar) 25 N
Pull-off force 39 N
Volume 35.74 cm³
Hose diameter (rec.) d 12 mm
Number of folds 4.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Size 40
Weight 65.70 g
Product family SPB4
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB4 40 SI-55 G1/8-IG

Suction cup SPB4 (elastomer part + connection element) is delivered assembled. The assembly consists of:

  • Suction cup of type SPB4 – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB4, connection element (Schmalz-Connector)

Available accessories: filter screen (sieve, round), hose clamp, pad insert