Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 11 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d | 4.50 mm |
d2 | 5 mm |
Dk | 10 mm |
Dmax(S) | 13 mm |
Ds | 10.40 mm |
D1 | 12 mm |
H | 16 mm |
H2 | 3.80 mm |
H3 | 9.30 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Size | 11 |
Suction cup material | Silicone SI metal detectable |
Suction force (-600mbar) | 1.20 N |
Product family | FGA |
Ordering information: FGA 11 SI-MD-55 N016