Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for flexible mounting of suction cups
Attribute | Value |
---|---|
B | 40 mm |
G1 | G1/4"-F |
G2 | M16x1.5-M |
H | 30 mm |
L | 45 mm |
L1 | 11 mm |
L2 | 30 mm |
LG1 | 9 mm |
LG2 | 35 mm |
Attribute | Value |
---|---|
Weight | 160 g |
Ordering information: HTR-S G1 RA