HTR-S A3 RA

Part no.: 10.01.10.00239
Holder for flexible mounting of suction cups
Cross-beam connection:
Ball head 28.5 mm
Suction cup connection:
Rectangular ada
Vacuum connection: G1/4-F
HTR-S A3 RA
Attribute Value
B 40 mm
D 28.5 mm
G1 G1/4"-F
H 30 mm
L 81 mm
L1 11 mm
L2 30 mm
LG1 9 mm