VS-MONT 73x25x34.5 VS

Part no.: 10.01.10.00431
Vacuum switch (inst)
Length L: 73 mm
Width B: 25 mm
Height H: 34.5 mm
for: Vacuum switch
SO: With bracket (horizontal)
Attribute Value
B 25,00 mm
H 34,50 mm
L 73,00 mm