FX-SW 600x80 N19 V-EMV

Part no.: 10.01.10.00991
Vacuum area gripping system with flow resistors
Length L: 600 mm
Width B: 80 mm
Material-Type: Foam N, Height 19 mm
with: Separation + valves
Air consumption: 197 l/min