FLAN-PL 120x85x10 ST FLGR

Part no.: 10.01.10.05701
Flange plate
Length L: 120 mm
Width B: 85 mm
Height H: 10 mm
Material: Steel
for: Large-area vacuum gripper
FLAN-PL 120x85x10 ST FLGR
Attribute Value
B 85 mm
G1 G1/2"-F
H 10 mm
H1 27.5 mm
L 120 mm
L3 70 mm
X1 90 mm
Y1 65 mm