FLAN-PL 400x90x10 ST SBX

Part no.: 10.01.10.05702
Flange plate
Length L: 400 mm
Width B: 90 mm
Height H: 10 mm
Material: Steel
for: Large-area vacuum gripper
FLAN-PL 400x90x10 ST SBX
Attribute Value
B 90 mm
G1 G1/2"-F
H 10 mm
H1 33 mm
L 400 mm
L2 60 mm
L3 130 mm
L4 135 mm
X1 280 mm
Y1 65 mm