FST-STARR 50 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05805

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z50 mm
Shape mounting elementsHeavy Duty 2 spring plunger
Construction useMounting section
FST-STARR 50 HD2 G1/2-AG G3/8-IG
Attribute Value
B 152 mm
G1 G3/8"-F
G2 G1/2"-M
H 199.80 mm
H1 161 mm
H2 20 mm
L 41 mm
LG1 13 mm
LG2 10.50 mm
Z (Stroke) 50 mm
Attribute Value
Spring rate 1.81 N/mm
Weight 2400 g
Product family FST-STARR

Ordering information: FST-STARR 50 HD2 G1/2-AG G3/8-IG

The rigid suspension FST-STARR (retaining plate + spring plunger) is supplied as an individual part. To receive a complete rigid suspension (retaining plate + spring plunger + connection plate + accessories), the following ordering steps are required:

  • Rigid suspension FST-STARR (step 1) – retaining plate + spring plunger, available with different strokes and number of spring plungers
  • Connection plate FLAN-PL (step 2) – available for different area grippers

 

Available accessories: Flexolink (FLK), flange plate (FLAN-PL)