FLAN-PL 160x120x10 FMHD

Part no.: 10.01.10.08805
Flange plate
Length L: 160 mm
Width B: 120 mm
Height H: 10 mm
for: Large-area vac grip FMHD
FLAN-PL 160x120x10 FMHD
Attribute Value
B 120 mm
G1 G1/2"-F
H 10 mm
H1 25 mm
L 160 mm
L2 20 mm
L3 70 mm
L4 45 mm
X1 120 mm
Y1 90 mm