Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate
Width B | 22 mm |
Length L | 76 mm |
Material type | Foam N, Height 10 mm |
Construction use | Vacuum area gripping system |
Ordering information: DI-PL 76x22 N10 FLGR