FX-SW 120x60 20x20 N10 10 SEA

Part no.: 10.01.11.01800
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Internal diameter d: 0.6 mm
Material-Type: Foam N, Height 10 mm
with: Blow off function
Air consumption: 117 l/min
Number of suction cells: 10 Stk
grid: 20 x 20 mm
FX-SW 120x60 20x20 N10 10 SEA
Attribute Value
L 120 mm
B 60 mm
H 42.1 mm
H1 63.6 mm
dn 8 mm
X1 108 mm
G4 M6-F
Y1 46 mm
G1 G1/2"-F
d4 4.5 mm