FX-SW 120x60 20 14xFSG-12

Part no.: 10.01.11.02009
Vacuum area gripping system with flow resistors
Length L: 120 mm
Width B: 60 mm
Internal diameter d: 0.5 mm
Air consumption: 117 l/min
Number of suction cells: 14 Stk
Suction cup typ: FSG
grid: 20 x 0 mm
FX-SW 120x60 20 14xFSG-12
Attribute Value
L 120 mm
B 60 mm
H 82 mm
H1 103.5 mm
dn 8 mm
X1 108 mm
G4 M6-F
Y1 46 mm
G1 G1/2"-F
d4 4.5 mm