FM-SG 120x60 20 14xFSG12

Part no.: 10.01.11.02010
vacuum area gripper FM-SG 120x60 20 14xFSG12 FSG 12-NK SW50
Length L: 120 mm
Width B: 60 mm
Cell Distance: 20 mm
Number of suction cells: 14 Stk
Suct. cups: Bellows suct. pad FSG
Diameter Ds: 12 mm
FM-SG 120x60 20 14xFSG12