FLAN-PL 200x100x10 ST SBX

Part no.: 10.01.11.02823
Flange plate
Length L: 200 mm
Width B: 100 mm
Height H: 10 mm
Material: Steel
for: Large-area vacuum gripper
FLAN-PL 200x100x10 ST SBX
Attribute Value
B 100 mm
G1 G1/2"-F
H 10 mm
H1 28 mm
L 200 mm
L2 20 mm
L3 70 mm
L4 65 mm
X1 120 mm
Y1 70 mm