VCBL-G-K2 120x120x100 AS

Part no.: 10.01.12.00054
Vacuum block for smooth table with hose connection
for: 2-circuit vacuum system
Dimensions (LxB): 120 x 120 mm
Height H: 100 mm
with: Lifting system
Internal hose diameter (recom.): 9 mm
VCBL-G-K2 120x120x100 AS
Attribute Value
H 100 mm